Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3047-0404S |
| Drop dimension IN | 1.291 |
| Drop dimension MM | 32.8 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Female STC connector |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3047 |
| Thread sealant | No |
| Thread size 2 | 7/16-20 UNF |