Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3051-0506S |
| End size 1 | -5 |
| End size 2 | -6 |
| End Type 1 | Female STC connector |
| End type 2 | Female ORB port ISO 11926-1 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3051 |
| Thread sealant | No |
| Thread size 2 | 1/2-20 UNF |