Product specifications
Characteristic | Value |
---|---|
Angle shape | 90 Degree |
Brand | Danfoss |
Drop dimension IN | 2 |
Drop dimension MM | 38 |
End type 1 | Female STC connector |
End type 2 | Male pipe (NPTF) |
Finish plating | Dura-Kote |
Product material | Carbon steel |
Thread sealant | No |
Tube outside diameter 1 IN | 0.480 |
Tube outside diameter 1 MM | 12.200 |
Tube outside diameter 2 IN | 0.530 |
Tube outside diameter 2 MM | 13.500 |
Working pressure bar | 34.00 |
Working pressure psi | 500.00 |
Working temp max C | 204 |
Working temp max F | 400 |
Working temp min C | -54 |
Working temp min F | -65 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146038548 |