Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3056-0810-450 |
| Drop dimension IN | 1.476 |
| Drop dimension MM | 37.50 |
| End size 1 | -8 |
| End size 2 | -10 |
| End Type 1 | Female STC connector |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3056 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | Yes |
| Thread size 2 | 1/2-14 NPTF |