Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3056-1212S |
| Drop dimension IN | 1.650 |
| Drop dimension MM | 41.90 |
| End type 1 | Female STC connector |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.810 |
| Tube outside diameter 1 MM | 20.6 |
| Tube outside diameter 2 IN | 0.720 |
| Tube outside diameter 2 MM | 18.3 |
| Working pressure bar | 34 |
| Working pressure psi | 500 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146038555 |
