Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3056-1612-213 |
| Drop dimension IN | 2.181 |
| Drop dimension MM | 55.40 |
| End size 1 | -16 |
| End size 2 | -12 |
| End Type 1 | Female STC connector |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3056 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | Yes |
| Thread size 2 | 1-11 1/2 NPTF |