Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | FF3057-0206S |
| Drop dimension IN | 0.962 |
| Drop dimension MM | 24.4 |
| End size 1 | -2 |
| End size 2 | -6 |
| End Type 1 | Female STC connector |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3057 |
| Thread sealant | Yes |
| Thread size 2 | 1/8-27 NPTF |