Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3057-0608-307 |
| Drop dimension IN | 1.091 |
| Drop dimension MM | 27.7 |
| End size 1 | -6 |
| End size 2 | -8 |
| End type 1 | Female STC connector |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3057 |
| Thread sealant | Yes |
| Thread size 2 | 3/8-18 NPTF |