Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3061-1406-213 |
| End size 1 | -14 |
| End size 2 | -6 |
| End Type 1 | Male ORB ISO 6149-2 |
| End type 2 | Female STC connector |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3061 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.875 |
| Tube outside diameter 1 MM | 22.2 |
| Tube outside diameter 2 IN | 0.375 |
| Tube outside diameter 2 MM | 9.5 |
