Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF3061-1408-552 |
| End Type 2 | Female STC connector |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.830 |
| Hex size 1 MM | 21.100 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
