Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FF3066-2210S |
| Drop dimension IN | 1.104 |
| Drop dimension MM | 28.1 |
| End size 1 | -22 |
| End size 2 | -10 |
| End Type 1 | Female STC connector |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3066 |
| Thread sealant | No |
| Thread size 2 | M22x1.5 |
| Tube outside diameter 1 IN | 1.380 |
| Tube outside diameter 1 MM | 35.1 |
| Tube outside diameter 2 IN | 0.630 |
| Tube outside diameter 2 MM | 16.0 |