Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3067-1206S |
| Drop dimension IN | 1.390 |
| Drop dimension MM | 35.30 |
| End size 1 | -12 |
| End size 2 | -6 |
| End Type 1 | Female STC connector |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3067 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | M12x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146109149 |
