Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3070-1808T |
| Drop dimension IN | 1.744 |
| Drop dimension MM | 44.3 |
| End size 1 | -18 |
| End size 2 | -8 |
| End Type 1 | Male STC connector |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3070 |
| Thread sealant | No |
| Thread size 2 | M18x1.5 |