Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF3090-0208S |
| End size 1 | -2 |
| End size 2 | -8 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female STC connector |
| Finish plating | Zinc |
| Hex size 5 IN | 0.827 |
| Hex size 5 MM | 21.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3090 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |