Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Female STC connector |
| End Type 2 | Male push to connect |
| Finish plating | Dura-Kote |
| Hex size 1 MM | 27.000 |
| Product material | Carbon steel |
| Seal material | Fluorocarbon (FKM) |