Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3123-1210S |
| End size 1 | -12 |
| End size 2 | -10 |
| End type 1 | Male 37 degree bulkhead |
| End type 2 | Female STC connector |
| Finish plating | Zinc |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3123 |
| Thread sealant | No |
| Thread size 1 | 1 1/16-12 UN |