Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3136-1210S |
| Drop dimension IN | 2.669 |
| Drop dimension MM | 67.80 |
| End size 1 | -12 |
| End size 2 | -10 |
| End Type 1 | Female STC connector |
| End type 2 | Male 37 degree bulkhead |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3136 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 1 1/16-12 UN |