Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF3136-1612SAA |
| Drop dimension IN | 2.799 |
| Drop dimension MM | 71.1 |
| End size 1 | -16 |
| End size 2 | -12 |
| End Type 1 | Female STC connector |
| End type 2 | Male 37 degree bulkhead |
| Finish plating | Nickel plating |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3136 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | 1 5/16-12 UN |
| Tube outside diameter 1 IN | 1.000 |
| Tube outside diameter 1 MM | 25.4 |
| Tube outside diameter 2 IN | 0.750 |
| Tube outside diameter 2 MM | 19.1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065193 |