Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF3178-0606S |
| Drop dimension IN | 0.902 |
| Drop dimension MM | 22.90 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Female STC connector |
| End type 2 | Female STC connector |
| End type 3 | Female STC connector |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.900 |
| Hex size 1 MM | 22.9 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF3178 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.360 |
| Tube outside diameter 1 MM | 9.1 |
| Tube outside diameter 2 IN | 0.360 |
| Tube outside diameter 2 MM | 9.1 |
| Tube outside diameter 3 IN | 0.360 |
| Tube outside diameter 3 MM | 9.1 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146065216 |
