Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF3178-1212S |
| Drop dimension IN | 1.524 |
| Drop dimension MM | 38.70 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End type 1 | Female STC connector |
| End type 2 | Female STC connector |
| End type 3 | Female STC connector |
| Finish plating | Zinc |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF3178 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
