Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF3196H3-1230S |
| End size 1 | -12 |
| End size 2 | -30 |
| End Type 1 | Male ORFS bulkhead, no jam nut |
| End type 2 | Male ORB metric special |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.496 |
| Hex size 5 MM | 38.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3196H3 |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Thread size 2 | M30x1.5 |