Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | FF3246-0606SAD |
| Drop dimension IN | 1.600 |
| Drop dimension MM | 40.60 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female STC connector |
| End type 2 | Female ORFS swivel |
| Finish plating | Black oxide finish |
| Hex size 1 IN | 0.827 |
| Hex size 1 MM | 21.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3246 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 11/16-16 UN |