Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3246-1010SAA |
| Drop dimension IN | 1.618 |
| Drop dimension MM | 41.1 |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Female STC connector |
| End type 2 | Female ORFS swivel |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.142 |
| Hex size 1 MM | 29.0 |
| Hex size 2 IN | 1.120 |
| Hex size 2 MM | 28.4 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3246 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
| Thread size 2 | 1-14 UNS |