Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3284-1608-213 |
| End size 1 | -16 |
| End size 2 | -8 |
| End Type 1 | Male ORB ISO 6149-2 |
| End type 2 | Female STC connector |
| Finish plating | Zinc |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.9 |
| Hex size 5 IN | 0.945 |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3284 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
