Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF3299-1022S |
| Drop dimension IN | 1.898 |
| Drop dimension MM | 48.2 |
| End size 1 | -10 |
| End size 2 | -10 |
| End size 3 | -22 |
| End Type 1 | Female STC connector |
| End type 2 | Female STC connector |
| End type 3 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF3299 |
| Thread sealant | No |
| Thread size 3 | M22x1.5 |