Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF3318T1010-458AA |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male STC connector |
| End type 2 | Male ORFS |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.480 |
| Hex size 1 MM | 12.2 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3318T |
| Thread sealant | No |
| Thread size 2 | 1-14 UNS |
| Tube outside diameter 1 IN | 0.480 |
| Tube outside diameter 1 MM | 12.2 |
| Tube outside diameter 2 IN | 0.780 |
| Tube outside diameter 2 MM | 19.8 |
