Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF3350-0001S |
| Drop dimension IN | 1.350 |
| Drop dimension MM | 34.30 |
| End size 1 | -6 |
| End size 2 | -12 |
| End Type 1 | Female ORB port ISO 11926-1 |
| End type 2 | Male ORB ISO 11926-3 |
| End type 3 | Female STC connector |
| Finish plating | Zinc |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.0 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF3350 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 1 1/16-12 UN |