Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF3377-1006S |
| Drop dimension IN | 1.657 |
| Drop dimension MM | 42.10 |
| End size 1 | -10 |
| End size 2 | -6 |
| End Type 1 | Press fit cartridge |
| End type 2 | Male hose bead J1231 |
| End type 3 | Male hose bead J1231 |
| Finish plating | Oil |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF3377 |
| Thread sealant | No |