Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3380-0808S |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male o'ring pilot rigid long |
| End type 2 | Female braze |
| Finish plating | Oil |
| Hex size 5 IN | 0.984 |
| Hex size 5 MM | 25.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3380 |
| Thread sealant | No |