Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3403-0608-505 |
| Drop dimension IN | 1.270 |
| Drop dimension MM | 32.30 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Thread sealant | Yes |
| Thread size 2 | 3/4-16 UNF |
