Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3408T2027-458 |
| End size 1 | -20 |
| End size 2 | -27 |
| End Type 1 | Male hose bead J1231 |
| End type 2 | Male ORB ISO 6149-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.496 |
| Hex size 5 MM | 38.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3408T |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | M27x2 |