Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3409T0814S |
| Drop dimension IN | 1.547 |
| Drop dimension MM | 39.30 |
| End size 1 | -8 |
| End size 2 | -14 |
| End type 1 | Male hose bead J1231 |
| End type 2 | Male ORB Adjustable ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.0 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3408T |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 13/16-16 UN |
| Thread size 2 | M14x1.5 |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Tube outside diameter 2 IN | 0.880 |
| Tube outside diameter 2 MM | 22.4 |