Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3454-1022S |
| Drop dimension IN | 1.791 |
| Drop dimension MM | 45.5 |
| End size 1 | -10 |
| End size 2 | -22 |
| End Type 1 | Male hose bead J1231 |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3454 |
| Thread sealant | No |
| Thread size 2 | M22x1.5 |