Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | FF3508-0406-505 |
| Drop dimension IN | 1.236 |
| Drop dimension MM | 31.4 |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Female STC connector |
| End type 2 | Male pipe BSPT |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3508 |
| Thread sealant | No |
| Thread size 2 | R 1/4 |