Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF3549-1212S |
| End type 2 | Female STC connector |
| Finish plating | Dura-Kote |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.600 |
| Tube outside diameter 1 MM | 15.2 |
| Tube outside diameter 2 IN | 0.950 |
| Tube outside diameter 2 MM | 24.1 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
