Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | FF3681-0808S |
| Drop dimension IN | 1.600 |
| Drop dimension MM | 40.60 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female ORFS swivel |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Oil |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3681 |
| Thread sealant | No |
| Thread size 2 | 3/4-16 UNF |