Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3691-05S |
| End size 1 | -5 |
| End size 2 | -5 |
| End Type 1 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | FF3691 |
| Thread sealant | No |