Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3698-2206S |
| End size 1 | -22 |
| End size 2 | -6 |
| End Type 1 | Male ORB ISO 6149-2 |
| End type 2 | Female ORB port ISO 11926-1 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.984 |
| Hex size 5 MM | 25.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3698 |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
| Thread size 2 | 9/16-18 UNF |