Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF3732-0404S |
| End type 1 | Male ORFS |
| End type 2 | Female STC connector |
| Finish plating | Zinc |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.500 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
