Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3732-2020S |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Female ORFS swivel |
| End type 2 | Female ORFS swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 1.890 |
| Hex size 1 MM | 48.0 |
| Hex size 2 IN | 1.850 |
| Hex size 2 MM | 47.0 |
| Hex size 5 IN | 1.732 |
| Hex size 5 MM | 44.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3732 |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Thread size 2 | 1 11/16-12 UN |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
