Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF3749H3-0001 |
| Drop dimension IN | 1.618 |
| Drop dimension MM | 41.1 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male ORFS |
| End type 2 | Female ORFS swivel |
| End type 3 | Male ORFS |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF3749H3 |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |
| Thread size 3 | 1 3/16-12 UN |