Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3752-1212-487 |
| Drop dimension IN | 1.618 |
| Drop dimension MM | 41.1 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female STC connector |
| End type 2 | Male ORFS |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3752 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 1 3/16-12 UN |