Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3764T2406-565 |
| End size 1 | -24 |
| End size 2 | -6 |
| End type 1 | Male ORFS |
| End type 2 | Male BSP DIN 3852 form B |
| Finish plating | Zinc |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3764T |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | M24x1.5 |