Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF3773H3-0812S |
| Drop dimension IN | 1.201 |
| Drop dimension MM | 30.50 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -8 |
| End Type 1 | Female braze |
| End type 2 | Female braze |
| End type 3 | Male ORFS |
| Finish plating | Oil |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF3773H3 |
| Thread sealant | No |
| Thread size 3 | 13/16-16 UN |