Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3777T1008-458 |
| End size 1 | -10 |
| End size 2 | -8 |
| End Type 1 | Male ORB ISO 11926-3 |
| End type 2 | Male ORFS |
| Finish plating | Zinc |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.9 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3777T |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 1-14 UNS |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
