Product specifications
Characteristic | Value |
---|---|
Brand | Aeroquip by Danfoss |
End type 1 | Male ORB ISO 11926-3 |
End type 2 | Female STC connector |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.260 |
Hex size 1 MM | 32.0 |
Product material | Carbon steel |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Tube outside diameter 1 IN | 0.480 |
Tube outside diameter 1 MM | 12.2 |
Tube outside diameter 2 IN | 0.480 |
Tube outside diameter 2 MM | 12.2 |
Working temp max C | 121 |
Working temp max F | 250 |
Working temp min C | -40 |
Working temp min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146065278 |