Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | FF3806-2712T |
| Drop dimension IN | 2.185 |
| Drop dimension MM | 55.50 |
| End size 1 | -27 |
| End size 2 | -12 |
| End Type 1 | Male ORB ISO 6149-2 |
| End type 2 | Male hose bead J1231 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3806 |
| Thread sealant | No |
| Thread size 2 | M27x2 |