Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF3810-4220S |
| End size 1 | -42 |
| End size 2 | -20 |
| End Type 1 | Male ORB ISO 6149-2 |
| End type 2 | Male hose bead J1231 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3810 |
| Thread sealant | No |