Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF3817-0001S |
| Drop dimension IN | 1.240 |
| Drop dimension MM | 31.50 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -8 |
| End Type 1 | Male 37 degree |
| End type 2 | Male ORB Adjustable ISO 6149-3 |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF3817 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-12 UN |
| Thread size 2 | 1 1/16-12 UN |
| Thread size 3 | 1/2-14 NPT |
| Tube outside diameter 1 IN | 0.600 |
| Tube outside diameter 1 MM | 15.2 |
| Tube outside diameter 2 IN | 0.600 |
| Tube outside diameter 2 MM | 15.2 |
| Tube outside diameter 3 IN | 0.650 |
| Tube outside diameter 3 MM | 16.5 |
