Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF3819-0412S |
| Drop dimension IN | 1.295 |
| Drop dimension MM | 32.90 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -4 |
| End Type 1 | Female braze |
| End type 2 | Female braze |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Oil |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF3819 |
| Thread sealant | Yes |
| Thread size 3 | 1/4-18 NPTF |